IESNA:LM-63-2002
[TEST]P1386435
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-722-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (156) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21670.1
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
2915.4 3636.7 4192.7 4643.6 4959.2 5204.6 5224.7 5124.5 5094.4 5274.7 5765.7 6582.2 7599.0 8465.6 9021.7 9577.7 
9993.5 10183.8 10188.8 9913.3 9312.2 7478.8 5966.0 4844.0 3581.6 2634.9 1703.1 1147.1 1092.0 866.6 661.2 561.0 440.8 315.6 
110.2 20.0 5.0 0.0 
2915.4 3616.7 4167.7 4613.5 4959.2 5189.6 5229.7 5149.5 5124.5 5284.8 5755.6 6622.2 7594.0 8445.6 9026.7 9547.6 
9963.4 10188.8 10163.8 9913.3 9362.3 7689.2 6016.1 4964.2 3651.7 2639.9 1723.2 1182.2 1097.0 876.6 676.2 566.0 455.8 325.6 
125.2 25.0 5.0 0.0 
2915.4 3601.7 4147.7 4593.5 4954.2 5209.6 5304.8 5254.7 5229.7 5359.9 5750.6 6507.0 7388.7 8225.2 8816.3 9282.2 
9692.9 9943.4 9993.5 9843.2 9392.4 8445.6 6652.3 5349.9 4022.4 2875.3 1958.6 1322.4 1207.2 946.7 721.3 601.1 505.9 
365.7 250.5 70.1 10.0 0.0 
2915.4 3551.6 4077.5 4528.4 4914.1 5234.7 5405.0 5420.0 5435.0 5530.2 5790.7 6286.6 7033.0 7814.4 8460.6 8861.4 
9212.0 9507.6 9647.8 9637.8 9432.4 8931.5 7904.6 6547.1 5014.3 3501.5 2499.6 1592.9 1467.7 1087.0 776.4 621.1 516.0 
345.6 240.4 100.2 10.0 0.0 
2915.4 3521.5 4047.5 4468.3 4879.0 5239.7 5530.2 5660.5 5720.6 5805.7 5996.1 6306.7 6762.5 7388.7 7984.8 8465.6 
8851.4 9136.9 9367.3 9487.5 9427.4 9242.1 8826.3 7919.6 6632.3 5234.7 3536.5 2369.4 2108.9 1432.6 931.7 611.1 465.9 
365.7 240.4 90.2 10.0 0.0 
2915.4 3441.4 3907.2 4358.1 4773.8 5179.6 5550.3 5805.7 5961.0 6081.2 6236.5 6492.0 6827.6 7248.4 7754.3 8275.3 
8696.1 9061.7 9307.2 9492.5 9622.8 9607.8 9482.5 9202.0 8545.8 7468.8 6121.3 4368.1 3867.1 2369.4 1452.7 881.6 
611.1 420.8 190.4 70.1 15.0 0.0 
2915.4 3376.2 3782.0 4197.8 4588.5 5009.3 5410.0 5775.7 6051.2 6281.6 6482.0 6682.4 6932.8 7288.5 7654.1 8160.1 
8651.0 9151.9 9552.7 9888.3 10158.8 10454.3 10559.5 10629.6 10669.7 10359.1 9642.8 7523.9 7233.4 5840.8 3416.3 1918.5 
1006.9 475.9 215.4 90.2 25.0 0.0 
2915.4 3266.0 3586.6 3962.3 4313.0 4698.7 5084.4 5485.1 5840.8 6181.4 6502.0 6787.5 7058.0 7313.5 7594.0 7904.6 8265.3 
8681.0 9151.9 9627.8 10123.7 10634.7 11210.7 11521.3 11806.8 12037.2 11135.6 10309.1 10203.9 9322.2 7594.0 5941.0 
3391.3 1217.2 531.0 165.3 35.1 0.0 
2915.4 3125.8 3386.3 3671.8 3967.3 4282.9 4588.5 4919.1 5249.7 5600.4 5966.0 6321.7 6677.3 7088.1 7498.9 7879.6 8305.4 
8756.2 9247.1 9798.1 10389.2 11135.6 12092.4 12698.5 13404.8 13870.6 13414.8 13835.6 13855.6 13484.9 12508.1 10639.7 
6246.5 2599.8 676.2 135.2 40.1 0.0 
2915.4 3115.8 3351.2 3606.7 3892.2 4207.8 4488.3 4813.9 5104.4 5440.1 5805.7 6146.4 6517.0 6907.8 7323.5 7724.3 8170.1 
8631.0 9131.9 9713.0 10364.2 11180.7 12162.5 12813.7 13570.1 14061.0 13695.3 14206.3 14241.3 13825.6 12994.0 11085.5 
6101.3 2269.2 591.1 115.2 40.1 0.0 
2915.4 3005.6 3130.8 3316.1 3511.5 3716.9 3957.3 4177.7 4418.2 4693.7 4954.2 5214.6 5505.2 5800.7 6151.4 6461.9 6807.6 7183.3 
7619.1 8125.0 8691.1 9507.6 10254.0 10870.1 11671.6 11927.0 11771.8 12147.5 12102.4 11446.2 10364.2 8510.7 4097.6 961.8 
240.4 70.1 40.1 0.0 
2915.4 2945.4 3010.6 3110.7 3246.0 3406.3 3561.6 3736.9 3927.3 4122.6 4323.0 4528.4 4728.7 4959.2 5189.6 5415.0 5645.4 5910.9 
6226.5 6592.2 7063.1 7689.2 8165.1 8676.0 9227.1 9322.2 9146.9 9151.9 8991.6 8240.2 7198.3 5630.4 2554.7 716.3 
220.4 75.1 40.1 0.0 
2915.4 2870.3 2850.3 2885.3 2945.4 3020.6 3115.8 3226.0 3336.2 3451.4 3566.6 3666.8 3762.0 3857.1 3942.3 4002.4 4052.5 4102.6 4137.6 
4217.8 4358.1 4473.3 4478.3 4448.2 4393.1 4127.6 3847.1 3391.3 3281.1 2659.9 1963.6 1432.6 731.4 375.7 155.3 70.1 40.1 0.0 
2915.4 2725.0 2584.8 2489.6 2449.5 2429.5 2449.5 2469.6 2504.6 2534.7 2544.7 2529.7 2489.6 2439.5 2359.4 2254.2 2118.9 1973.6 1843.4 
1728.2 1608.0 1507.8 1412.6 1327.5 1237.3 1127.1 1001.9 901.7 866.6 741.4 596.1 450.8 305.6 205.4 125.2 60.1 30.1 0.0 
2915.4 2594.8 2349.3 2194.1 2139.0 2164.0 2214.1 2254.2 2289.2 2294.2 2274.2 2224.1 2154.0 2063.8 1978.7 1873.5 1768.3 1668.1 1572.9 
1467.7 1332.5 1222.3 1137.1 1087.0 1051.9 1041.9 991.8 931.7 921.7 851.6 716.3 566.0 375.7 215.4 135.2 65.1 25.0 0.0 
2915.4 2489.6 2169.0 2038.8 2053.8 2113.9 2174.0 2214.1 2224.1 2204.1 2144.0 2063.8 1978.7 1893.5 1803.3 1728.2 1643.0 1537.8 1427.6 
1322.4 1247.3 1197.2 1162.1 1127.1 1097.0 1062.0 1006.9 906.7 886.6 826.5 736.4 546.0 435.8 265.5 125.2 55.1 20.0 0.0 
2915.4 2389.4 2048.8 1973.6 2033.8 2103.9 2169.0 2194.1 2179.0 2123.9 2048.8 1958.6 1873.5 1798.3 1723.2 1633.0 1567.9 1502.8 1412.6 
1347.5 1302.4 1252.3 1152.1 1082.0 1031.9 981.8 921.7 851.6 831.5 761.4 591.1 541.0 480.9 390.7 225.4 90.2 15.0 0.0 
2915.4 2309.3 1973.6 1953.6 2023.7 2108.9 2154.0 2174.0 2144.0 2063.8 1968.6 1868.5 1783.3 1708.2 1638.0 1592.9 1547.9 1497.8 1452.7 
1352.5 1257.3 1192.2 1127.1 1062.0 986.8 911.7 841.6 771.4 751.4 661.2 581.1 495.9 415.8 325.6 240.4 105.2 10.0 0.0 
2915.4 2254.2 1928.6 1948.6 2038.8 2103.9 2164.0 2164.0 2103.9 2013.7 1908.5 1803.3 1723.2 1653.1 1592.9 1547.9 1487.7 1402.6 1327.5 
1257.3 1187.2 1117.1 1046.9 976.8 916.7 856.6 791.5 726.3 701.3 636.2 571.1 490.9 400.7 295.5 185.3 70.1 10.0 0.0 
2915.4 2214.1 1923.6 1948.6 2043.8 2118.9 2159.0 2144.0 2073.8 1968.6 1848.4 1753.2 1678.1 1613.0 1577.9 1507.8 1392.6 1262.3 1212.2 
1167.2 1092.0 1036.9 986.8 916.7 866.6 806.5 751.4 676.2 656.2 606.1 536.0 460.9 380.7 310.6 165.3 75.1 5.0 0.0 
2915.4 2194.1 1918.5 1958.6 2048.8 2128.9 2154.0 2139.0 2058.8 1938.6 1818.4 1718.2 1648.0 1598.0 1567.9 1457.7 1307.4 1202.2 1162.1 
1107.0 1057.0 986.8 926.7 871.6 831.5 786.5 731.4 661.2 651.2 601.1 536.0 455.8 380.7 300.6 175.3 75.1 5.0 0.0 
2915.4 2194.1 1918.5 1958.6 2053.8 2123.9 2154.0 2133.9 2058.8 1923.6 1808.3 1718.2 1643.0 1603.0 1562.9 1452.7 1307.4 1197.2 1167.2 
1107.0 1051.9 981.8 926.7 861.6 831.5 786.5 726.3 661.2 651.2 606.1 531.0 445.8 375.7 260.5 185.3 65.1 5.0 0.0 
